|
|
|
SDD114025
Socket-outlet, Sedna Design & Elements, 16A, 250V, side earth, PRO, anthracite
|
|
|
Main
Range name
|
Sedna Design & Elements
|
Range
|
Sedna
|
Function
|
Socket-outlet
|
Device mounting
|
Flush
|
Delivery form
|
Mechanism with fixing frame and central plate
|
Type of packing
|
Flow-pack
|
Outlet poles configuration
|
2P + E
|
Outlet standard description
|
Side earth
|
Outlet standard
|
European
|
Rated current
|
16 A at 250 V AC
|
Colour tint
|
Anthracite (RAL 7021)
|
Quantity per set
|
1 piece
|
Main colour tint
|
Anthracite
|
Complementary
Wire stripping length
|
13 mm
|
Material
|
PC (polycarbonate)
|
Width
|
73 mm
|
Depth
|
41 mm
|
Net weight
|
0.066 kg
|
Depth of visual part
|
32 mm
|
Fixing mode
|
Screws or claws, span of claws working range: 52…69 mm
|
Height
|
73 mm
|
Surface finish
|
Matt
|
Wire structure
|
Rigid or flexible
Stranded
|
Terminal capacity
|
2 cable(s) 1.5…2.5 mm²
|
Kind of terminals
|
Screw terminals
|
Power range
|
3680 W
|
Socket number
|
1
|
Rated current
|
16 A
|
IK degree of protection
|
IK02
|
Surface treatment
|
Painted
|
Network type
|
AC
|
Environment
IP degree of protection
|
IP20
|
Product certifications
|
EAC
|
Conformity mark
|
CE
|
Standards
|
IEC 60884-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
8.000 cm
|
Package 1 Weight
|
68.300 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
18.500 cm
|
Package 2 Length
|
27.500 cm
|
Package 2 Weight
|
769.000 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
40.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
9.890 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free product
|
|
|