Device application
|
Charger
|
Device mounting
|
Flush
|
Device presentation
|
Mechanism with fixing frame and central plate
|
Surface finish
|
Matt
|
Surface treatment
|
Painted
|
Output current
|
2.1 A
|
Fixing mode
|
By screws
|
Type of packing
|
Flow-pack
|
Quantity per set
|
1
|
Connector type
|
USB type A
USB type A
|
[Ue] rated operational voltage
|
100...240 V AC +/- 10 % at 50/60 Hz
|
Load type
|
Power delivery
|
Maximum power consumption in W
|
0.075 W
|
Nominal output power
|
10.5 W
|
Input power
|
72 W
|
Service life in hours
|
30000 h 10.5 W
|
Material
|
ABS (acrylonitrile butadiene-styrene): centre plate
PC (polycarbonate) GF10 FR: casing
PC (polycarbonate) GF10 FR: internal cover
|
Protection type
|
Overload and short-circuit protection
Overvoltage protection on output
Temperature rise protection
|
Number of terminals
|
2 screw terminals
|
Clamping connection capacity
|
2 x 0.75...2 x 2.5 mm² for rigid cable(s)
2 x 0.75...2 x 2.5 mm² for flexible cable(s)
2 x 0.75...2 x 2.5 mm² for stranded cable(s)
|
Wire stripping length
|
8 mm
|
Product compatibility
|
Mobile/tablet Mac iOS
Mobile/tablet Android
Mobile/tablet Windows
|
Height
|
73 mm
|
Width
|
73 mm
|
Depth
|
43 mm
|
Embedding depth
|
31 mm
|
Net weight
|
0.082 kg
|
Targeted channel
|
Professional
Do it yourself
|
Efficiency
|
35 %
|
Quality labels
|
CE
|