|
|
|
SDD114469T
TV + data socket, Sedna Design & Elements, RJ45 CAT6 UTP, male individual, PRO, anthracite
|
|
|
Main
Range
|
Sedna
|
Range of product
|
Sedna Design & Elements
|
Product or component type
|
TV + data socket
|
Device mounting
|
Flush
|
Fixing mode
|
Screws
|
Colour tint
|
Anthracite (RAL 7021)
|
Main colour tint
|
Anthracite
|
Surface treatment
|
Painted
|
Material
|
Thermoplastic ABS-UV stabilised
|
Complementary
Device presentation
|
Mechanism with fixing frame and cover plate
|
Number of terminals (Socket-Outlet)
|
2
|
Cable shielding type (RJ45)
|
UTP
|
TV socket type (TV)
|
Male individual
|
TV connector (TV)
|
Coaxial
|
Path attenuation (TV)
|
4 dB TV signal5…2200 MHz
|
Connections - terminals
|
IDC
|
Surface finish
|
Matt
|
Width
|
73 mm
|
Height
|
73 mm
|
Depth
|
37 mm
|
Targeted channel
|
Professional
|
Socket number
|
2
|
Data socket type
|
RJ45 8 contact(s) Cat.6 250 MHz
|
Environment
IP degree of protection
|
IP20
|
Ambient air temperature for operation
|
-25…55 °C
|
Standards
|
ISO 8877
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.000 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
8.000 cm
|
Package 1 Weight
|
95.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
18.500 cm
|
Package 2 Length
|
27.500 cm
|
Package 2 Weight
|
1.076 kg
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
20
|
Package 3 Height
|
15.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
2.392 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|