Schneider-Electric
 
SDD114474S picture- web-product-data-sheet
SDD114474S
TV/SAT socket, Sedna Design & Elements, male IEC, female IEC, intermediate, 7dB, PRO, anthracite
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function TV/SAT socket
Device application Media device support
Delivery form Mechanism with fixing frame and cover plate
TV socket type Intermediate socket (passage)
Main colour tint Anthracite
Complementary
TV connector type 1 male IEC 9.52 mm
SAT connector type 1 female IEC 9.52 mm
Number of outputs 2
Through loss 7 dB
Attenuation 7 dB for TV signal for 47…2200 MHz frequency
3 dB for SAT signal for 950…2400 MHz frequency
Connections - terminals Screw terminals
Colour tint Anthracite (RAL 7021)
Material of visible parts Thermoplastic ABS-UV stabilised
Kind of terminals Matt
Surface treatment Painted
Installation Flush
Fixing mode Claws, span of claws working range: 55…70 mm
Screws
Height 73 mm
Embedding depth 22.5 mm
Width 73 mm
Depth 34 mm
Depth of visual part 17.4 mm
Net weight 0.10378 kg
IK degree of protection IK02
Targeted channel Professional
Environment
Conformity mark CE
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 100.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 1.120 kg
Unit Type of Package 3 S02
Number of Units in Package 3 20
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.477 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins