|
|
|
SDD114901
Surface mounting box, Sedna Design & Elements, 1 gang, PRO, anthracite
|
|
|
Main
Range name
|
Sedna Design & Elements
|
Range
|
Sedna
|
Product or component type
|
Surface box
|
Number of gangs
|
1 gang
|
Device application
|
Mounting
|
Colour code
|
RAL 7021
|
Colour
|
Anthracite
|
Complementary
Device mounting
|
Surface
|
Material of visible parts
|
Thermoplastic ABS-UV stabilised
|
Surface finish
|
Painted
|
Height
|
84 mm
|
Width
|
83 mm
|
Depth
|
43 mm
|
Depth of visual part
|
43 mm
|
Net weight
|
0.055 kg
|
Targeted channel
|
Professional
|
Main colour tint
|
Anthracite
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.000 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
30.000 cm
|
Package 1 Weight
|
61.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
18.500 cm
|
Package 2 Length
|
27.500 cm
|
Package 2 Weight
|
848.000 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
144
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
40.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
10.827 kg
|
Offer Sustainability
|
|