|
|
|
SDD114904
Blind cover, Sedna Design & Elements, anthracite
|
|
|
Main
Range
|
Sedna
|
Function
|
Blind cover
|
Accessory / separate part categor
|
Device installation accessories
|
Accessory / separate part type
|
Closing element
|
Product destination
|
Cover
|
Delivery form
|
Carrying frame with central plate
|
Colour tint
|
Anthracite (RAL 7021)
|
Complementary
Device mounting
|
Flush
|
Surface treatment
|
Painted
|
Surface finish
|
Matt
|
Fixing mode
|
By screws and claws, span of claws working range: 53…72 mm
|
Height
|
73 mm
|
Width
|
73 mm
|
Depth
|
43 mm
|
Material
|
Thermoplastic ABS-UV stabilised
|
Depth of visual part
|
31 mm
|
Net weight
|
0.038 kg
|
IK degree of protection
|
IK02
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.500 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
65.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.795 kg
|
Offer Sustainability
|
|