|
|
|
SDD180474R
TV/R socket, Sedna Design & Elements, male IEC, female IEC, intermediate, 7dB, PRO, wood birch impression
|
|
|
|
|
|
|
End of Commercialization JAN 31, 2025
|
|
|
Main
Range name
|
Sedna Design & Elements
|
Range
|
Sedna
|
Function
|
TV/R socket
|
Device application
|
Media device support
|
Delivery form
|
Mechanism with fixing frame and cover plate
|
TV socket type
|
Intermediate socket (passage)
|
Main colour tint
|
Wood birch
|
Complementary
TV connector type
|
1 male IEC 9.52 mm
|
FM connector type
|
Female IEC 1
|
Number of outputs
|
2
|
Through loss
|
7 dB
|
Attenuation
|
7 dB for TV signal for 47…2200 MHz frequency
10 dB for R signal for 88…125 MHz frequency
|
Connections - terminals
|
Screw terminals
|
Colour tint
|
Wood birch
|
Material of visible parts
|
Thermoplastic ABS-UV stabilised
|
Kind of terminals
|
Matt
|
Surface treatment
|
Decorative coating
|
Installation
|
Flush
|
Fixing mode
|
Claws, span of claws working range: 55…70 mm
Screws
|
Height
|
73 mm
|
Embedding depth
|
22.5 mm
|
Width
|
73 mm
|
Depth
|
34 mm
|
Depth of visual part
|
14.6 mm
|
Net weight
|
0.10253 kg
|
IK degree of protection
|
IK02
|
Targeted channel
|
Professional
|
Environment
Conformity mark
|
CE
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
8.000 cm
|
Package 1 Weight
|
100.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
18.500 cm
|
Package 2 Length
|
27.500 cm
|
Package 2 Weight
|
1.122 kg
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
20
|
Package 3 Height
|
15.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
2.478 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|