|
|
|
SDD180504
Movement detector, Sedna, 160°, 10A, wood birch impression
|
|
|
|
|
|
|
End of Commercialization JAN 31, 2025
|
|
|
Main
Range
|
Sedna
|
Product or component type
|
Movement detector
|
Device application
|
Light control
|
Device presentation
|
Mechanism with fixing frame
|
Sensor type
|
PIR
|
Colour tint
|
Wood birch
|
Complementary
Device mounting
|
Flush
|
Rated current
|
10 A at 230 V AC 50 Hz
|
Function available
|
Automatic with manual override
|
Light intensity adjustment
|
5…1000 lux
|
Time delay
|
2 s...20 min
|
Horizontal detection angle
|
160 °
|
Connections - terminals
|
Screw terminal
|
Control type
|
Manual control
Remote control by auxiliary push-button
Movement sensor
Automatic
|
Terminal capacity
|
1 cable(s) 2.5 mm²
|
Wire structure
|
Rigid
Flexible
|
Wire stripping length
|
8 mm
|
Load type
|
Incandescent lamp - 2200 W - 230 V AC
Halogen lamp - 2000 W - 230 V AC
LED lamp - 0...130 W - 230 V AC
Motor (single-phase) - 1000 VA - 230 V AC
LV halogen lamps - 1050 VA - 12 V AC
LV halogen lamps - 500 VA - 12 V AC
Compact fluorescent lamp - 200 W - 230 V AC
|
Fixing mode
|
Screws
|
Material of visible parts
|
Thermoplastic ABS-UV stabilised
|
Surface finish
|
Film coated
|
Height
|
73 mm
|
Width
|
73 mm
|
Depth
|
48 mm
|
Net weight
|
0.092 kg
|
Environment
Conformity mark
|
CE
EAC
|
IP degree of protection
|
IP20
|
Ambient air temperature for storage
|
-10…50 °C
|
Ambient air temperature for operation
|
5…35 °C
|
Product certifications
|
CE
EAC
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.0 cm
|
Package 1 Width
|
9.5 cm
|
Package 1 Length
|
9.5 cm
|
Package 1 Weight
|
165.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
36
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
6.379 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
576
|
Package 3 Height
|
75.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
114.064 kg
|
Offer Sustainability
|
|