|
|
|
SDD380804
Cover frame, Sedna Design & Elements, 4 gang, PRO, wood birch impression
|
|
|
|
|
|
|
End of Commercialization JAN 31, 2025
|
|
|
Main
Range name
|
Sedna Design & Elements
|
Range
|
Sedna
|
Product or component type
|
Cover frame
|
Colour tint
|
Wood birch
|
Material
|
Thermoplastic ABS-UV stabilised
|
Complementary
Device mounting
|
Flush
|
Number of gangs
|
4 gangs
|
Installation direction
|
Horizontal/vertical
|
Surface finish
|
Matt
|
Wiring device mounting
|
Surface
|
Height
|
298 mm
|
Width
|
85 mm
|
Surface treatment
|
Decorative coating
|
Depth
|
10 mm
|
Net weight
|
0.064 kg
|
IK degree of protection
|
IK02
|
Product certifications
|
FIMKO
SEMKO
NEMKO
VDE
AENOR
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.000 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
30.000 cm
|
Package 1 Weight
|
73.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
90
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
6.968 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
720
|
Package 3 Height
|
45.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
67.744 kg
|
Offer Sustainability
|
|