|
|
|
SDD390801
Cover frame, Sedna Design & Elements, 1 gang, PRO, stone concrete impression
|
|
|
|
|
|
|
End of Commercialization JAN 31, 2025
|
|
|
Main
Range name
|
Sedna Design & Elements
|
Range
|
Sedna
|
Product or component type
|
Cover frame
|
Colour tint
|
Stone concrete
|
Material
|
Thermoplastic ABS-UV stabilised
|
Complementary
Device mounting
|
Flush
|
Number of gangs
|
1 gang
|
Installation direction
|
Horizontal/vertical
|
Surface finish
|
Matt
|
Wiring device mounting
|
Surface
|
Height
|
85 mm
|
Width
|
85 mm
|
Surface treatment
|
Decorative coating
|
Depth
|
10 mm
|
Net weight
|
0.022 kg
|
IK degree of protection
|
IK02
|
Product certifications
|
FIMKO
SEMKO
NEMKO
VDE
AENOR
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.000 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
25.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
18.500 cm
|
Package 2 Length
|
27.500 cm
|
Package 2 Weight
|
818.000 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
360
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
40.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
10.485 kg
|
Offer Sustainability
|
|