|
|
|
TCSEAM0100
Configuration backup key - for TCSESM switches - 1 connector USB
|
|
|
Main
Range of product
|
ConneXium
|
Product or component type
|
Configuration backup key
|
Accessory / separate part categor
|
Separate parts
|
Product specific application
|
Save and retrieve the switch configuration
Update the internal software
|
Complementary
Product compatibility
|
TCSESM switch
|
Electrical connection
|
1 connector USB on the front of the switch
|
Net weight
|
0.050 kg
|
Environment
Ambient air temperature for operation
|
-40…70 °C
|
Relative humidity
|
10…95 % non-condensing
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.000 cm
|
Package 1 Width
|
16.500 cm
|
Package 1 Length
|
24.300 cm
|
Package 1 Weight
|
191.000 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
4.727 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|