Schneider-Electric
 
TCSEK3MDS picture- web-product-data-sheet
TCSEK3MDS
ConneXium - RJ45 connector - IP20
Schneider Electric
Characteristics
Main
Range of product ConneXium
Accessory / separate part categor Connection accessories
Accessory / separate part type Connector
Product or component type RJ45 connector
Complementary
Marking CE
Environment
IP degree of protection IP20
Standards EIA/TIA-568-D
Category CAT 5E
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.400 cm
Package 1 Width 10.500 cm
Package 1 Length 14.800 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 200
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.327 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months