|
|
|
TCSMCN1M1F10
Radio frequency identification XG, Modbus shielded cable, M12 male connector, M12 female connector, IP67, 10 m
|
|
|
Main
Range of product
|
Telemecanique Radio frequency identification XG
|
Accessory / separate part categor
|
Connection accessories
|
Accessory / separate part type
|
Connecting cable
|
Accessory / separate part designation
|
Modbus shielded connecting cable
|
Accessory / separate part destination
|
Tap-off box
Compact station
|
Cable length
|
10 m
|
Complementary
Electrical connection
|
1 female connector M12 straight A coding
1 male connector M12 straight A coding
|
Colour
|
Black
|
Net weight
|
0.52 kg
|
Environment
IP degree of protection
|
IP67
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.000 cm
|
Package 1 Width
|
19.000 cm
|
Package 1 Length
|
19.000 cm
|
Package 1 Weight
|
623.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.848 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|