Schneider-Electric
 
TCSMCN1M1F2 picture- web-product-data-sheet
TCSMCN1M1F2
Radio frequency identification XG, Modbus shielded cable, M12 male connector, M12 female connector, IP67, 2 m
Download & Documents 1 to 8 of 8
Catalogue
 
Catalogue Identification par radio fréquence Gamme XG Français 11/2021 French   2024-04-15       
Catalogue Identification par radiofréquence Gamme XG. Stations compactes, fixation Ø 22 mm Français 07/2020 French   2024-04-15       
Catalogue Radio frequency identification XG range - Compact smart antennas, Ø 22 mm mounting English 07/2020 English   2024-04-15  summary
Catalogue Radio frequency identification XG range - Compact smart antennas, Ø 22 mm mounting English 07/2020

The RFID system makes it possible to perform traceability, object identification (tracking) and access control functions. Easily integrate operator ID functionality into machines with the XG compact smart antennas for mounting on a control panel (Ø 22 mm mounting). Easy to install and configure.
 
Catalogue Radio frequency identification XG range English 11/2021 English   2024-04-15  summary
Catalogue Radio frequency identification XG range English 11/2021

The XG Radio frequency identification (RFID) offer includes RFID readers, electronic tags, a RFID handheld terminal, network connection boxes, field expanders, as well as connection and mounting accessories.RFID applications are numerous: logistics (Goods Out, Goods in, transit), tracking and sorting of baggage, traceability in the food processing industry, automatic tolls booths, access control, etc.
 
 
Declaration of conformity
 
Cert ind cabels var Russian   2024-04-15       
 
User guide
 
RFID OsiSense XG - Estación compacta, Manual del usuario Spanish   2024-04-09       
RFID OsiSense XG - Smart Antenna, User Manual English   2024-04-15  summary
RFID OsiSense XG - Smart Antenna, User Manual

This guide describes how to use OsiSense XG Smart Antenna and associated accessories.
 
RFID OsiSense XG - Station compacte, Manuel utilisateur French   2024-04-15