|
|
|
VW3A3616
communication module Modbus TCP and Ethernet IP, Altivar, 10 or 100Mbps, 2 x RJ45 connectors
|
|
|
Main
Range of product
|
Altivar
|
Product or component type
|
Communication module
|
Accessory / separate part categor
|
Communication accessories
|
Complementary
Product compatibility
|
Lexium 32M
|
Range compatibility
|
Altivar Machine ATV320
Altivar 32
Lexium 32
|
Communication port protocol
|
Modbus TCP
EtherNet/IP
|
Electrical connection
|
1 connector RJ45, EtherNet/IP
1 connector RJ45, Modbus TCP
|
Transmission rate
|
10/100 Mbps
|
Addressing
|
IP addressing manual, BOOTP or DHCP
|
Exchange mode
|
Half duplex and full duplex
|
Communication service
|
Up to 8 connections (includes connections of Modbus TCP/Ethernet IP) for Ethernet IP/Modbus TCP
FDR Agent for Ethernet IP/Modbus TCP
Read holding registers (03), 63 words max for Modbus TCP
Read input registers (04), 63 words max for Modbus TCP
Write single register (06) for Modbus TCP
Write multiple registers (16), 63 words max for Modbus TCP
Read/write multiple registers (23) for Modbus TCP
Read device identification (43) for Modbus TCP
Diagnostics (08) for Modbus TCP
I/O scanner : read/write, 6 words maximum for Modbus TCP
Communication monitoring for Modbus TCP
SNMP agent for Ethernet IP
Master/Slave hierarchy ODVA AC drive profile and CiA 402 profile for Ethernet IP
Fixed communication monitoring adjusted by Ethernet IP scanner adaptor (Master) for Ethernet IP
|
Display type
|
1 LED for MS (Module Status)
1 LED for NS (Network Status)
1 LED for Ethernet port activity
1 LED for Modbus TCP port activity
|
Net weight
|
0.3 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.200 cm
|
Package 1 Width
|
6.100 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
60.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
6.590 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|