|
|
|
VW3A47907
metal kit IP21, Altivar, for input EMC filter IP20, 1.5kg
|
|
|
|
|
End of Commercialization SEP 15, 2023
|
|
|
|
|
Main
Range of product
|
Altivar
|
Accessory / separate part categor
|
Protection accessories
|
Accessory / separate part type
|
Protection kit
|
Accessory / separate part destination
|
EMC input filter for variable speed drive
|
Product compatibility
|
VW3A4707
|
IP degree of protection
|
IP21 conforming to UL Type 1
|
Range compatibility
|
Altivar Process ATV900
Altivar Process ATV600
|
Complementary
Kit composition
|
1 IP21 cover
Cable clips
|
Net weight
|
1.5 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
18.000 cm
|
Package 1 Width
|
26.000 cm
|
Package 1 Length
|
35.500 cm
|
Package 1 Weight
|
1.810 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
30.220 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|