|
|
|
XBTZGHCAP
Loopback plug for junction box - protection accessories
|
|
|
Main
Range of product
|
Magelis XBT
|
Accessory / separate part categor
|
Protection accessories
|
Accessory / separate part type
|
Connector protection
|
Accessory / separate part designation
|
Extension connector protection
|
Accessory / separate part destination
|
Advanced panel
|
Complementary
Product compatibility
|
XBTGH2460
|
Net weight
|
0.03 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
4.0 cm
|
Package 1 Length
|
6.0 cm
|
Package 1 Weight
|
44.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.826 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|