Catalogue Interrupteurs de position Gamme XC Standard Français 11/2022
French
2024-04-15
Catalogue Limit switches XC Standard range English 11/2022
English
2024-04-15
Catalogue Limit switches XC Standard range English 11/2022
Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
Certificate
Cert выключатели концевые
Russian
2024-04-15
Declaration of conformity
XC... limit switches - EU declaration of conformity
English,French
2024-04-15
XC... limit switches - EU declaration of conformity