Schneider-Electric
 
XCKP2110P16 Bilde- web-product-data-sheet
XCKP2110P16
Enderyter metall stempel M16
El-nummer: 
4350713
EAN: 
3389110201727
Telemecanique
Download & Dokumenter 1 til 9 av 9
CAD
 
CAD file (on TraceParts) for XCKP2110P16: limit switch XCKP - metal end plunger - 1NC+1NO - snap - M16 SILENT   2019-05-28       
Plastic or metal XCK P or XCK D, cable entry ISO 16/PG 11, metal end plunger SILENT   2021-09-15       
Plastic or metal XCK P or XCK D, cable entry ISO 16/PG 11, metal end plunger SILENT   2021-06-15       
 
REACh-erklæring
 
XCKP2110P16 : Enderyter metall stempel M16 Norwegian   2021-09-09  summary
XCKP2110P16 : Enderyter metall stempel M16

Enderyter metall stempel M16
 
 
Produktmiljøprofil
 
XCKP2.... Plastic Limit Switch, Product Environmental Profile English   2021-09-15       
 
Informasjon om levetidsslutt
 
XCKP2.... Plastic Limit Switch, Product End-of-Life Instructions English   2021-09-15       
 
Brosjyre
 
Sensor Solutions for Mobile Lift Applications English, English, English   2021-09-15       
 
EU RoHS-erklæring
 
XCKP2110P16 : Enderyter metall stempel M16 Norwegian   2021-09-09  summary
XCKP2110P16 : Enderyter metall stempel M16

Enderyter metall stempel M16
 
 
Katalog
 
Catalogue Limit switches XC Standard range English 08/2021 English   2021-09-15  summary
Catalogue Limit switches XC Standard range English 08/2021

Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).