Schneider-Electric
 
XCMD2145L1 picture- web-product-data-sheet
XCMD2145L1
Limit switch, Limit switches XC Standard, XCMD, thermoplastic plastic roller lever var.length, 1NC+1 NO, snap, 1 m
Download & Documents 1 to 4 of 4
Catalogue
 
Catalogue Interrupteurs de position Gamme XC Standard Français 11/2022 French   2024-04-15       
Catalogue Limit switches XC Standard range English 11/2022 English   2024-04-15  summary
Catalogue Limit switches XC Standard range English 11/2022

Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
 
 
Certificate
 
Cert выключатели концевые Russian   2024-04-15       
 
Declaration of conformity
 
XC... limit switches - EU declaration of conformity English, French   2024-04-15  summary
XC... limit switches - EU declaration of conformity

EU declaration of conformity