|
|
|
XCSRZE
M12 plug for XCSRC Daisy Chain models, Telemecanique Safety switches XCS, Loopback device
|
|
|
Main
Range of product
|
Telemecanique Safety switches XCS
|
Accessory / separate part categor
|
RFID accessory
|
Accessory / separate part type
|
Loopback device
|
Complementary
Product or component type
|
M12 plug for XCSRC Daisy-Chain models
|
Accessory / separate part destination
|
RFID safety switch
|
Product compatibility
|
XCSRC.2M12
|
Net weight
|
0.02 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.800 cm
|
Package 1 Width
|
7.500 cm
|
Package 1 Length
|
7.800 cm
|
Package 1 Weight
|
16.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
544.000 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|