Schneider-Electric
 
XS108B3NAM12 picture- web-product-data-sheet
XS108B3NAM12
inductive sensor XS1 M8, L45mm, stainless, Sn2.5mm, 12..24VDC, M12
Download & Documents 1 to 4 of 4
Catalogue
 
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020 French   2024-04-15       
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020 French   2024-04-15       
Catalogue Inductive proximity sensors XS range English   2024-04-15  summary
Catalogue Inductive proximity sensors XS range

The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
 
Catalogue Inductive proximity sensors XS range English 10/2020 English   2024-04-15  summary
Catalogue Inductive proximity sensors XS range English 10/2020

The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.