Schneider-Electric
 
XS506B1NBL2 picture- web-product-data-sheet
XS506B1NBL2
Inductive proximity sensors XS, inductive sensor XS5 Ø 6.5, L33mm, stainless, Sn1.5 mm, 12...24 VDC, cable 2 m
Download & Documents 1 to 4 of 4
Catalogue
 
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020 French   2024-06-15       
Catalogue Inductive proximity sensors XS range English   2024-06-15  summary
Catalogue Inductive proximity sensors XS range

The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
 
Telemecanique Sensors: The essential guide of detection English   2024-06-15       
 
Declaration of conformity
 
Cert osisences Russian   2024-06-15