XS508BLNAL2
Inductive proximity sensors XS, inductive sensor XS5 M8, L51mm, stainless, Sn1.5 mm, 12...48 VDC, cable 2 m
End of Commercialization MAY 31, 2023
Download & Documents 1 to 6 of 6
Catalogue
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020
French
2024-06-15
(Select your file)
TESEBRO000040FR_1.1.pdf (19286 KB)
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020 : .pdf
Catalogue Inductive proximity sensors XS range
English
2024-06-15
Catalogue Inductive proximity sensors XS range The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
(Select your file)
TESEBRO000040EN_1.1.pdf (19607 KB)
Catalogue Inductive proximity sensors XS range : .pdf
Declaration of conformity
Cert osisences
Russian
2024-06-15
(Select your file)
ЕАЭС KZ 7500533.13.12.00178_22.pdf (805 KB)
Cert osisences : .pdf
Declaration of conformity
XS508BLNAL2 EU RoHS Declaration
English
2024-06-11
XS508BLNAL2 EU RoHS Declaration Inductive proximity sensors XS, inductive sensor XS5 M8, L51mm, stainless, Sn1.5 mm, 12...48 VDC, cable 2 m
(Select your file)
XS508BLNAL2_ROHS_DECLARATION_WW_en-GB.pdf (195 KB)
XS508BLNAL2 EU RoHS Declaration : .PDF
XS508BLNAL2 REACh Declaration
English
2024-06-11
XS508BLNAL2 REACh Declaration inductive sensor XS5 M8 - L51mm - stainless - Sn1.5mm - 12..48VDC - cable 2m
(Select your file)
XS508BLNAL2_REACH_DECLARATION_WW_en-GB.pdf (195 KB)
XS508BLNAL2 REACh Declaration : .PDF
CAD
Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD
SILENT
2024-05-29
(Select your file)
MCADID0003977_3D-simplified.stp (148 KB)
MCADID0003977_2D-isometric.dxf (77 KB)
MCADID0003977_2D-left.dwg (19 KB)
MCADID0003977_2D-left.dxf (15 KB)
MCADID0003977_2D-right.dwg (19 KB)
MCADID0003977_2D-right.dxf (14 KB)
MCADID0003977_2D-top.dwg (22 KB)
MCADID0003977_2D-top.dxf (35 KB)
MCADID0003977.pdf (41 KB)
MCADID0003977_2D-back.dwg (24 KB)
MCADID0003977_2D-back.dxf (43 KB)
MCADID0003977_2D-bottom.dwg (22 KB)
MCADID0003977_2D-bottom.dxf (35 KB)
MCADID0003977_2D-front.dwg (24 KB)
MCADID0003977_2D-front.dxf (43 KB)
MCADID0003977_2D-isometric.dwg (35 KB)
Select all
Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .stp Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .pdf Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC - 3D CAD : .dwg