Catalogue
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020
French
2024-06-15
(Select your file)
TESEBRO000040FR_1.1.pdf (19286 KB)
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020 : .pdf
Catalogue Inductive proximity sensors XS range
English
2024-06-15
Catalogue Inductive proximity sensors XS range The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
(Select your file)
TESEBRO000040EN_1.1.pdf (19607 KB)
Catalogue Inductive proximity sensors XS range : .pdf
Declaration of conformity
Cert osisences
Russian
2024-06-15
(Select your file)
ЕАЭС KZ 7500533.13.12.00178_22.pdf (805 KB)
Cert osisences : .pdf
Declaration of conformity
XS630B1PAL2 EU RoHS Declaration
English
2024-06-25
XS630B1PAL2 EU RoHS Declaration Osisense XS & XT, inductive sensor XS6 M30, L62mm, brass, Sn15mm, 12...48 VDC, cable 2 m
(Select your file)
XS630B1PAL2_ROHS_DECLARATION_WW_en-GB.pdf (195 KB)
XS630B1PAL2 EU RoHS Declaration : .PDF
XS630B1PAL2 REACh Declaration
English
2024-06-25
XS630B1PAL2 REACh Declaration Inductive proximity sensors XS, inductive sensor XS6 M30, L62mm, brass, Sn15mm, 12...48 VDC, cable 2 m
(Select your file)
XS630B1PAL2_REACH_DECLARATION_WW_en-GB.pdf (195 KB)
XS630B1PAL2 REACh Declaration : .PDF
CAD
Inductive sensor M30 - brass Sn15mm cable - 3D CAD
SILENT
2024-05-29
(Select your file)
MCADID0004041_3D-simplified.stp (1224 KB)
MCADID0004041_2D-isometric.dxf (177 KB)
MCADID0004041_2D-left.dwg (37 KB)
MCADID0004041_2D-left.dxf (105 KB)
MCADID0004041_2D-right.dwg (36 KB)
MCADID0004041_2D-right.dxf (101 KB)
MCADID0004041_2D-top.dwg (37 KB)
MCADID0004041_2D-top.dxf (98 KB)
MCADID0004041.pdf (92 KB)
MCADID0004041_2D-back.dwg (19 KB)
MCADID0004041_2D-back.dxf (15 KB)
MCADID0004041_2D-bottom.dwg (37 KB)
MCADID0004041_2D-bottom.dxf (99 KB)
MCADID0004041_2D-front.dwg (19 KB)
MCADID0004041_2D-front.dxf (16 KB)
MCADID0004041_2D-isometric.dwg (65 KB)
Select all
Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .stp Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dxf Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dwg Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dxf Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dwg Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dxf Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dwg Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dxf Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .pdf Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dwg Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dxf Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dwg Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dxf Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dwg Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dxf Inductive sensor M30 - brass Sn15mm cable - 3D CAD : .dwg