XS7C2A1DBM12
Inductive proximity sensors XS, inductive sensor XS7 40x40x70, PBT, Sn15 mm, 12...48 VDC, M12
End of Commercialization APR 20, 2022
Download & Documents 1 to 4 of 4
Catalogue
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020
French
2024-04-22
(Select your file)
TESEBRO000040FR_1.1.pdf (19286 KB)
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020 : .pdf
Catalogue Inductive proximity sensors XS range
English
2024-04-22
Catalogue Inductive proximity sensors XS range The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
(Select your file)
TESEBRO000040EN_1.1.pdf (19607 KB)
Catalogue Inductive proximity sensors XS range : .pdf
Instruction sheet
XS.C2... / XS.C4... Inductive proximity sensor, Instruction Sheet
Chinese, German, English, Spanish, French, Italian
2024-04-15
(Select your file)
S1B43815_05.pdf (3502 KB)
XS.C2... / XS.C4... Inductive proximity sensor, Instruction Sheet : .PDF
CAD
Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD
SILENT
2024-04-09
(Select your file)
MCADID0004055_3D-simplified.stp (413 KB)
MCADID0004055_2D-isometric.dxf (89 KB)
MCADID0004055_2D-left.dwg (22 KB)
MCADID0004055_2D-left.dxf (27 KB)
MCADID0004055_2D-right.dwg (22 KB)
MCADID0004055_2D-right.dxf (27 KB)
MCADID0004055_2D-top.dwg (24 KB)
MCADID0004055_2D-top.dxf (38 KB)
MCADID0004055.pdf (38 KB)
MCADID0004055_2D-back.dwg (24 KB)
MCADID0004055_2D-back.dxf (39 KB)
MCADID0004055_2D-bottom.dwg (23 KB)
MCADID0004055_2D-bottom.dxf (34 KB)
MCADID0004055_2D-front.dwg (20 KB)
MCADID0004055_2D-front.dxf (17 KB)
MCADID0004055_2D-isometric.dwg (39 KB)
Select all
Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .stp Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .pdf Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, Form , flush plastic, mm, connector - 3D CAD : .dwg