Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020
French
2024-04-15
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020
French
2024-04-15
Catalogue Inductive proximity sensors XS range
English
2024-04-15
Catalogue Inductive proximity sensors XS range
The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
Catalogue Inductive proximity sensors XS range English 10/2020
English
2024-04-15
Catalogue Inductive proximity sensors XS range English 10/2020
The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
CAD
Inductive proximity sensors OsiSense XS, flat form 80X80X26, flush mountable, plastic, - 3D CAD