Schneider-Electric
 
XSZBE90 Bilde- web-product-data-sheet
XSZBE90
Brakett vinkel form E
El-nummer El-nummer: 
4354249
EAN EAN: 
3389110094275
Download & Dokumenter 1 til 9 av 9
Samsvarserklæring
 
XSZBE90 : Brakett vinkel form E Norwegian   2022-12-06  summary
XSZBE90 : Brakett vinkel form E

Brakett vinkel form E
 
XSZBE90 : Brakett vinkel form E Norwegian   2022-12-02  summary
XSZBE90 : Brakett vinkel form E

Brakett vinkel form E
 
 
Katalog
 
Catalogue Inductive proximity sensors XS range English 10/2020 English   2022-11-15  summary
Catalogue Inductive proximity sensors XS range English 10/2020

The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
 
Catalogue Radio frequency identification XG range English 11/2021 English   2022-11-04  summary
Catalogue Radio frequency identification XG range English 11/2021

The XG Radio frequency identification (RFID) offer includes RFID readers, electronic tags, a RFID handheld terminal, network connection boxes, field expanders, as well as connection and mounting accessories.RFID applications are numerous: logistics (Goods Out, Goods in, transit), tracking and sorting of baggage, traceability in the food processing industry, automatic tolls booths, access control, etc.
 
 
Miljøopplysning
 
XS612B1PAL2 Inductive proximity switch, Product Environmental Profile English   2022-11-15       
 
Sirkulær profil
 
XS...Iinductive proximity switches, Product End-of-Life Instructions English   2022-11-15       
 
CAD
 
clip 90° mounting bracket for flat sensors form E SILENT   2022-11-04       
clip 90° mounting bracket for flat sensors form E SILENT   2022-11-04       
Inductive proximity sensors OsiSense XS, flat form 26X26X13, fixing clamp 90° - 3D CAD SILENT   2022-11-04