|
|
|
XVEC21
BASE UNIT WITH SNAP-ON COVER
|
|
|
|
|
End of Commercialization JUL 01, 2020
|
|
|
|
|
Main
Range of product
|
Harmony XVE Optimum
|
Product or component type
|
Base unit with cover
|
Kit composition
|
Cover
Base unit
|
Component name
|
XVE
|
Complementary
Mounting diamete
|
70 mm
|
Assembly style
|
Customer assembly
|
Marking
|
CE
|
Terminals description ISO n°1
|
(COM-4)PW
(COM-1)PW
(GND)GROUND
(COM-3)PW
(COM-5)PW
(COM-2)PW
|
Net weight
|
0.11 kg
|
Environment
Standards
|
EN/IEC 60947-1
EN/IEC 60947-5-1
|
Product certifications
|
CSA
UL
CCC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…55 °C
|
Electrical shock protection class
|
Class I aluminium tube mounting conforming to IEC 61140
Class I plastic tube mounting conforming to IEC 61140
|
Protective treatment
|
TC
|
IP degree of protection
|
IP42 (indoor) conforming to IEC 60529
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|