|
|
|
XVGB3W
Monolithic tower lights, Harmony XVG, 60mm, red orange green, steady light, base mounting, IP53, 24V AC/DC
|
|
|
Main
Range of product
|
Harmony XVG
|
Product or component type
|
Complete pre-wired monolithic tower light
|
Beacon or indicator bank unit type
|
3 illuminated units
|
Material
|
PC (UL94 V-2): globe
ABS (UL94HB): tube body
Aluminium: tube
|
Mounting diameter
|
60 mm
|
Component name
|
XVG
|
Device mounting
|
Base mounting
|
Light source
|
LED steady red
LED steady green
LED steady amber
|
Light block color
|
Red/orange/green
|
Indicator bank base type
|
Base without buzzer
|
Complementary
Rated supply voltage
|
24 V AC/DC
|
Cable cross section
|
0.33 mm²
|
Discrete output type
|
PNP and NPN
|
[Uimp] rated impulse withstand voltage
|
0.5 kV
|
Current consumption
|
109 mA
|
Power consumption in W
|
3.1 W
|
Fundamental frequency
|
2.64 kHz
|
Net weight
|
0.24 kg
|
Environment
Product certifications
|
CE
EAC
|
Ambient air temperature for storage
|
-35…70 °C
|
Ambient air temperature for operation
|
-10…50 °C
|
IP degree of protection
|
IP53
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
31.0 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
7.5 cm
|
Package 1 Weight
|
349.0 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
21
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
8.61 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
84
|
Package 3 Height
|
75 cm
|
Package 3 Width
|
60 cm
|
Package 3 Length
|
80 cm
|
Package 3 Weight
|
79 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|