|
|
|
XVUC28
Modular tower light, Harmony XVU, illuminated LED units, yellow, 60mm, steady, IP65, 24V AC DC
|
|
|
Main
Range of product
|
Harmony XVU
|
Product or component type
|
Modular tower light
|
Beacon or indicator bank unit type
|
LED unit
|
Mounting diamete
|
60 mm
|
Component name
|
XVU
|
Light source
|
LED, yellow
|
Device application
|
Automotive
|
Complementary
Signalling type
|
Steady
|
Assembly style
|
Customer assembly, up to 5 units
|
Material
|
PC (polycarbonate) V-2 conforming to UL 94
|
[Us] rated supply voltage
|
24 V AC/DC
|
Maximum power dissipation in W
|
2.5 W
|
Current consumption
|
<= 50 mA
|
Signalling type
|
Steady
|
Length
|
50 mm
|
Net weight
|
0.064 kg
|
Environment
Product certifications
|
CE
|
Ambient air temperature for storage
|
-40…70 °C
|
IP degree of protection
|
IP65
|
Ambient air temperature for operation
|
-25…50 °C
|
Vibration resistance
|
2 gn
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.0 cm
|
Package 1 Width
|
13.0 cm
|
Package 1 Length
|
9.0 cm
|
Package 1 Weight
|
144.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
4.169 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
192
|
Package 3 Height
|
75 cm
|
Package 3 Width
|
60 cm
|
Package 3 Length
|
80 cm
|
Package 3 Weight
|
41.18 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|