Schneider-Electric
 
XZCP1865L10 Bilde- web-product-data-sheet
XZCP1865L10
Plugg/kabel1/2 20UNF/3p hun rett 10m
Viktig melding Viktig melding: 
Vi har oppdatert prosessen for bestilling av Telemecanique Sensors produkter.For ytterligere informasjon, vennligst kontakt din lokale Telemecanique Sensors kontaktperson på NO.salesorders@tesensors.comDu finner all produktinformasjon på Telemecanique Sensors hjemmeside: https://tesensors.com/no/en
El-nummer El-nummer: 
4354272
EAN EAN: 
3389110763485
Download & Dokumenter 1 til 7 av 7
Katalog
 
Catalogue Inductive proximity sensors XS range English 10/2020 English   2023-11-29  summary
Catalogue Inductive proximity sensors XS range English 10/2020

The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
 
 
Miljøopplysning
 
XZCP... and XZCR... Cordsets, Product Environmental Profile English   2023-11-29       
 
Sirkulær profil
 
XZCP... and XZCR... Cordsets, Product End-of-Life Instructions English   2023-11-29       
 
Instruksjonsark
 
XS1M... / XS2M... Inductive proximity sensors - cylindrical metal case, Instruction Sheet EN German, English, Spanish, French, Italian, Portuguese   2023-11-29       
XS3P... / XS4P... Inductive proximity sensors, cylindrical plastic case, Instruction Sheet EN German, English, Spanish, French, Italian, Portuguese   2023-11-29       
XZC... Portable plug connectors for inductive proximity sensors, Instruction Sheet English, French   2023-11-22       
 
CAD
 
Machine cabling accessories OsiSense XZ, prewired connector PUR, 1/2" female straight, 3 pins 3 wires - 3D CAD SILENT   2023-11-22