Marking
|
With symbols
|
Operator additional information
|
Reset push-button
|
Cap/operator or lens colour
|
Blue
|
Product compatibility
|
XY2CE
|
Mounting location
|
Front of enclosure
|
Sale per indivisible quantity
|
1
|
Standards
|
UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60204-32
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
100 gn conforming to IEC 60068-2-27
|
Overvoltage category
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 50102
|
Net weight
|
0.025 kg
|