|
|
|
ZBYLECUST07
Legend panel, Harmony XB4, Antimicrobial legend panel 400x100mm, for customization request
|
|
|
Main
Range of product
|
Harmony XB4
|
Product or component type
|
Legend panel
|
Environment
Standards
|
ISO 21702
ISO 22196:2011
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.5 cm
|
Package 1 Width
|
32.0 cm
|
Package 1 Length
|
44.0 cm
|
Package 1 Weight
|
159.0 g
|
Offer Sustainability
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|