Schneider-Electric
 
ZCMC25L5 Bilde- web-product-data-sheet
ZCMC25L5
Kabel f/XCM no/nc glide.kon.5m
El-nummer: 
4350610
EAN: 
3389110221848
Telemecanique
Download & Dokumenter 1 til 8 av 8
CAD
 
CAD file (on TraceParts) for ZCMC25L5: pre-cabled connection ZCMC - 2 Poles - PvR - 5 m SILENT   2019-05-31       
Pre-cabled connection component with XCM D cable SILENT   2021-09-15       
Pre-cabled connection component with XCM D cable SILENT   2021-09-15       
 
REACh-erklæring
 
ZCMC25L5 : Kabel f/XCM no/nc glide.kon.5m Norwegian   2021-09-09  summary
ZCMC25L5 : Kabel f/XCM no/nc glide.kon.5m

Kabel f/XCM no/nc glide.kon.5m
 
 
Informasjon om levetidsslutt
 
XCMD..., XCSM... Metallic Limit Switches, Product End-of-Life Instructions English   2021-09-15       
 
Produktmiljøprofil
 
XCMD..., XCSM... Metallic Limit Switches, Product Environmental Profile English   2021-09-15       
 
EU RoHS-erklæring
 
ZCMC25L5 : Kabel f/XCM no/nc glide.kon.5m Norwegian   2021-09-09  summary
ZCMC25L5 : Kabel f/XCM no/nc glide.kon.5m

Kabel f/XCM no/nc glide.kon.5m
 
 
Katalog
 
Catalogue Limit switches XC Standard range English 08/2021 English   2021-09-15  summary
Catalogue Limit switches XC Standard range English 08/2021

Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).