Schneider-Electric Worcester Electrical Distributors Ltd
 
NSYS3D4320 picture- worcesterelectrical
NSYS3D4320
Spacial S3D plain door w/o mount.plate. H400xW300xD200 IP66 IK10 RAL7035.
Schneider Electric
Download & Documents 1 to 12 of 12
Catalogue
 
Quick Selection Guide 2018 - Universal Enclosures - S3D version English   2019-11-18       
Universal Enclosures - Catalogue 2020 English   2020-05-19  summary
Universal Enclosures - Catalogue 2020

This catalogue includes Spacial S3D ranges
 
 
CAD
 
CAD Drawing Package for Spacial S3D Enclosures SILENT   2017-12-18       
CAD file (on TraceParts) for NSYS3D4320: Spacial S3D plain door w/o mount.plate. H400xW300xD200 IP66 IK10 RAL7035. SILENT   2019-09-09       
Spacial 3D wall mounted steel enclosure 400 x 300 x 200 SILENT   2017-12-18       
Spacial 3D wall mounted steel enclosure 400 x 300 x 200 SILENT   2017-12-18       
Spacial 3D wall mounted steel enclosure 400 x 300 x 200 SILENT   2017-12-18       
Spacial 3D wall mounted steel enclosure 400 x 300 x 200 SILENT   2017-12-18       
 
China RoHS declaration
 
NSYS3D4320 : Spacial S3D plain door w/o mount.plate. H400xW300xD200 IP66 IK10 RAL7035. English   2020-05-19  summary
NSYS3D4320 : Spacial S3D plain door w/o mount.plate. H400xW300xD200 IP66 IK10 RAL7035.

Spacial S3D plain door w/o mount.plate. H400xW300xD200 IP66 IK10 RAL7035.
 
 
EU RoHS Declaration
 
NSYS3D4320 : Spacial S3D plain door w/o mount.plate. H400xW300xD200 IP66 IK10 RAL7035. English   2020-05-19  summary
NSYS3D4320 : Spacial S3D plain door w/o mount.plate. H400xW300xD200 IP66 IK10 RAL7035.

Spacial S3D plain door w/o mount.plate. H400xW300xD200 IP66 IK10 RAL7035.
 
 
REACh Declaration
 
NSYS3D4320 : Spacial S3D plain door w/o mount.plate. H400xW300xD200 IP66 IK10 RAL7035. English   2020-05-19  summary
NSYS3D4320 : Spacial S3D plain door w/o mount.plate. H400xW300xD200 IP66 IK10 RAL7035.

Spacial S3D plain door w/o mount.plate. H400xW300xD200 IP66 IK10 RAL7035.
 
 
Instruction sheet
 
Spacial S3D WM enclosures SILENT   2018-11-29