Schneider-Electric Worcester Electrical Distributors Ltd
 
NSYTBS24198 picture- worcesterelectrical
NSYTBS24198
ABS box IP66 IK07 RAL7035 Int.H225W175D80 Ext.H241W194D194 Opaque cover H20
Schneider Electric
Download & Documents 1 to 12 of 12
Catalogue
 
Mureva, Thalassa English   2020-07-31  summary
Mureva, Thalassa

catalogue created from 2 parts of different catalogues to have all the surface mounted boxes gathered in one cat
 
Quick Selection Guide 2018 - Universal Enclosures - CRN version English   2020-07-31       
Quick Selection Guide 2018 - Universal Enclosures - S3D version English   2020-07-31       
Universal Enclosures - 2020 catalogue English   2020-07-31  summary
Universal Enclosures - 2020 catalogue

CRN version.
 
Universal Enclosures - Catalogue 2020 English   2020-07-31  summary
Universal Enclosures - Catalogue 2020

This catalogue includes Spacial S3D ranges
 
 
CAD
 
CAD Drawing Package for Thalassa TBS Enclosures SILENT   2020-07-31       
CAD Drawing Package for Thalassa TBS Enclosures SILENT   2020-07-31       
CAD file (on TraceParts) for NSYTBS24198: ABS box IP66 IK07 RAL7035 Int.H225W175D80 Ext.H241W194D194 Opaque cover H20 SILENT   2020-08-04       
DXF Drawings for Box TB(S,P) 241x192x87 SILENT   2020-07-31       
Universal boxes THALASSA - ABS IP66 IK07 - opaque lid 225 x 175 x 80 SILENT   2020-07-31       
 
China RoHS declaration
 
NSYTBS24198 : ABS box IP66 IK07 RAL7035 Int.H225W175D80 Ext.H241W194D194 Opaque cover H20 English   2020-08-15  summary
NSYTBS24198 : ABS box IP66 IK07 RAL7035 Int.H225W175D80 Ext.H241W194D194 Opaque cover H20

ABS box IP66 IK07 RAL7035 Int.H225W175D80 Ext.H241W194D194 Opaque cover H20
 
 
EU RoHS Declaration
 
NSYTBS24198 : ABS box IP66 IK07 RAL7035 Int.H225W175D80 Ext.H241W194D194 Opaque cover H20 English   2020-08-15  summary
NSYTBS24198 : ABS box IP66 IK07 RAL7035 Int.H225W175D80 Ext.H241W194D194 Opaque cover H20

ABS box IP66 IK07 RAL7035 Int.H225W175D80 Ext.H241W194D194 Opaque cover H20