|
|
|
EPH5810262
Vertical 2-gang frame, steel
|
|
|
Main
Range of product
|
Asfora
|
Range
|
Asfora
|
Product or component type
|
Cover frame
|
Number of gangs
|
2 gangs
|
Installation direction
|
Vertical
|
Type of packing
|
Flow-pack
|
Colour tint
|
Steel
|
Material
|
ABS (acrylonitrile butadiene-styrene)
|
Complementary
Surface finish
|
Glossy
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.000 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
16.500 cm
|
Package 1 Weight
|
20.300 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
25
|
Package 2 Height
|
9.000 cm
|
Package 2 Width
|
18.500 cm
|
Package 2 Length
|
27.500 cm
|
Package 2 Weight
|
634.000 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
150
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
4.096 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
|
|