|
|
|
KBA40ZFSL
Cable suspension system, Canalis KBA, 25/40A, bracket for steel cable, steel cable not supplied, galvanized version
|
|
|
Main
Range of product
|
Canalis
|
Product or component type
|
Bracket
|
Product compatibility
|
KBA
|
Fixing device mounting
|
Suspended on threaded rod
|
Maximum load
|
60 kg
|
Colour
|
White (RAL 9003)
|
Quantity per set
|
Set of 10
|
Complementary
Accessory / separate part categor
|
Fixing accessory
|
Net weight
|
35 g
|
Environment
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.500 cm
|
Package 1 Width
|
4.000 cm
|
Package 1 Length
|
8.000 cm
|
Package 1 Weight
|
40.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
6.000 cm
|
Package 2 Width
|
12.000 cm
|
Package 2 Length
|
16.000 cm
|
Package 2 Weight
|
420.000 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
20.000 cm
|
Package 3 Width
|
20.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
4.306 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
|
|