Schneider-Electric
 
KBA40ZFSL picture- Schneider-electric
KBA40ZFSL
Cable suspension system, Canalis KBA, 25/40A, bracket for steel cable, steel cable not supplied, galvanized version
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Bracket
Product compatibility KBA
Fixing device mounting Suspended on threaded rod
Maximum load 60 kg
Colour White (RAL 9003)
Quantity per set Set of 10
Complementary
Accessory / separate part categor Fixing accessory
Net weight 35 g
Environment
Standards IEC 61439-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 4.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 40.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.000 cm
Package 2 Width 12.000 cm
Package 2 Length 16.000 cm
Package 2 Weight 420.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 20.000 cm
Package 3 Width 20.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.306 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration