|
SZGTP7HB
Left door 3 or 4 fields enclosures, Prisma XS, IP43, (W) 550 mm x (H) 1100 mm
|
|
|
Main
Range
|
Prisma
|
Product or component type
|
Left door
|
Accessory / separate part categor
|
Enclosure accessory
Spare part
|
Range compatibility
|
Prisma Prisma XS
|
Complementary
Enclosure/cubicle description
|
Wall-mounted enclosure width: 800 mm depth: 210 mm height: 1100 mm
Wall-mounted enclosure width: 1050 mm depth: 210 mm height: 1100 mm
|
Mounting location
|
Left side for 800 mm wide enclosure
Left side for 1050 mm wide enclosure
|
Door opening angle
|
110 °
|
Provided equipment
|
With locking mechanism
|
Material
|
Steel
|
Surface finish
|
Powder coated
|
IP degree of protection
|
IP43
|
Net weight
|
4.430 kg
|
Width
|
498 mm
|
Height
|
1068 mm
|
Depth
|
16 mm
|
Colour tint
|
White (RAL 9016)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.0 cm
|
Package 1 Width
|
52.0 cm
|
Package 1 Length
|
110.0 cm
|
Package 1 Weight
|
6.4 kg
|
|