SZGTP8SB
Left door for 5 fields enclosure, Prisma XS, IP43, (W) 800 mm x (H) 1250 mm
Download e Documentos 1 para 4 de 4
Folha de instruções
Prisma XS - Instruction Sheet 5E-MASZ for SZSxx-SZSFxx-SZSxxX-SZSFxxX
English, Italian
2024-06-15
(Selecione o seu formato)
5E-MASZ_01.pdf (4767 KB)
Prisma XS - Instruction Sheet 5E-MASZ for SZSxx-SZSFxx-SZSxxX-SZSFxxX : .pdf
Declaração de Conformidade
REACH Declaration ABN GmbH 2018-04-16
English
2024-04-25
REACH Declaration ABN GmbH 2018-04-16 ABN is putting into practice the current legislation of Regulation (EC) N°76/769/EEC / 30 concerning the Registration, Evaluation, Authorization and Restriction of Chemicals (REACH).
(Selecione o seu formato)
ABN-GmbH_Declaration-REACH_english.pdf (36 KB)
REACH Declaration ABN GmbH 2018-04-16 : .pdf
RoHS Declaration ABN GmbH 2018-04-16
English
2024-05-15
RoHS Declaration ABN GmbH 2018-04-16 ABN is putting into pratice the current legislation of the 2005/717/EC "Restriction of Hazardous Subsatnces" Directives (RoHS) of 13 October 2005 and its recast 2011/65 / EU of the 31 th of March 2015.
(Selecione o seu formato)
ABN-GmbH_Declaration-RoHS_english.pdf (36 KB)
RoHS Declaration ABN GmbH 2018-04-16 : .pdf
CAD
Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD
SILENT
2023-11-15
(Selecione o seu formato)
MCADFD0000643_3D-simplified.stp (408 KB)
MCADFD0000643_2D-isometric.dwg (30 KB)
MCADFD0000643_2D-isometric.dxf (74 KB)
MCADFD0000643_2D-left.dwg (20 KB)
MCADFD0000643_2D-left.dxf (20 KB)
MCADFD0000643_2D-right.dwg (19 KB)
MCADFD0000643_2D-right.dxf (15 KB)
MCADFD0000643_2D-top.dwg (20 KB)
MCADFD0000643_2D-top.dxf (19 KB)
MCADFD0000643_2D-back.dwg (22 KB)
MCADFD0000643_2D-back.dxf (31 KB)
MCADFD0000643_2D-bottom.dwg (20 KB)
MCADFD0000643_2D-bottom.dxf (19 KB)
MCADFD0000643_2D-front.dwg (20 KB)
MCADFD0000643_2D-front.dxf (18 KB)
Selecionar tudo
Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .stp Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x1250 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf