|
|
|
LV847963SP
Front connection, MasterPact MTZ2 drawout, 4P, top or bottom, 2000A-3200A, spare part
|
|
|
Main
Range
|
MasterPact
|
Type of accessory
|
Connection accessory
|
Product or component type
|
Front connection
|
Poles description
|
4P
|
Complementary
Product compatibility
|
MasterPact MTZ2 20-32 H1T
MasterPact MTZ2 32 H1b
MasterPact MTZ2 20-32 H1
MasterPact MTZ2 20-32 N2
MasterPact MTZ2 20-32 H2
MasterPact MTZ2 20-32 H3
MasterPact MTZ2 20-32 L1
|
Mounting mode
|
Drawout
|
Connection accesibility
|
Front
|
Position on device
|
Upside
Downside
|
Connection pitch
|
115 mm
|
Provided equipment
|
1 instruction sheet
|
Offer type
|
Spare part
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.000 cm
|
Package 1 Width
|
20.000 cm
|
Package 1 Length
|
29.000 cm
|
Package 1 Weight
|
9.487 kg
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
19.299 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|