|
|
|
LV833669SP
MN undervoltage release, MasterPact MTZ1/MTZ2/MTZ3, standard, 48VAC 50/60Hz, 48/60VDC, spare part
|
|
|
Main
Maximum response time
|
45 ms on opening for MasterPact MTZ1
95 ms on opening for MasterPact MTZ2
95 ms on opening for MasterPact MTZ3
|
Range
|
MasterPact
|
Device short name
|
MN
|
Product or component type
|
Undervoltage release
|
Device application
|
Safety
|
Range compatibility
|
Masterpact MasterPact MTZ1 circuit breaker
Masterpact MasterPact MTZ2 circuit breaker
Masterpact MasterPact MTZ3 circuit breaker
|
Voltage release type
|
Instantaneous
|
Complementary
Control type
|
Standard
|
[Un] voltage power supply
|
48 V AC 50/60 Hz
48...60 V DC
|
Threshold tripping voltage
|
0.35...0.7 Un opening
0.85 Un closing
|
Holding power consumption
|
4.5 W
|
Circuit breaker mounting mode
|
Fixed/drawout
|
Provided equipment
|
1 instruction sheet
|
Offer type
|
Spare part
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
6.0 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
224.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|