|
|
|
LV847076SP
ON/OFF (OF) indication contact, MasterPact MTZ1, 1 changeover contact, standard, 6A/240VAC, spare part
|
|
|
Main
Range
|
MasterPact
|
Device short name
|
OF
|
Product or component type
|
Auxiliary contact
|
Device application
|
Control
|
Range compatibility
|
Masterpact MasterPact MTZ1 circuit breaker
|
Complementary
Auxiliary contacts type
|
Standard
|
Signal contacts composition
|
1 NO/NC
|
[Ith] conventional free air thermal current
|
6 A
|
Breaking capacity
|
6 A AC-12 240/380 V AC 50/60 Hz
0.5 A DC-12 125 V DC
6 A AC-12 480 V AC 50/60 Hz
6 A AC-12 690 V AC 50/60 Hz
2.5 A DC-12 24/48 V DC
0.3 A DC-12 250 V DC
|
Minimum load
|
100 mA at 24 V
|
Provided equipment
|
1 instruction sheet
|
Offer type
|
Spare part
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.0 cm
|
Package 1 Width
|
2.5 cm
|
Package 1 Length
|
10.5 cm
|
Package 1 Weight
|
67.0 g
|
Offer Sustainability
Contractual warranty
|
|