Schneider-Electric
 
LV847076SP picture- Schneider-electric
LV847076SP
ON/OFF (OF) indication contact, MasterPact MTZ1, 1 changeover contact, standard, 6A/240VAC, spare part
Schneider Electric
Characteristics
Main
Range MasterPact
Device short name OF
Product or component type Auxiliary contact
Device application Control
Range compatibility Masterpact MasterPact MTZ1 circuit breaker
Complementary
Auxiliary contacts type Standard
Signal contacts composition 1 NO/NC
[Ith] conventional free air thermal current 6 A
Breaking capacity 6 A AC-12 240/380 V AC 50/60 Hz
0.5 A DC-12 125 V DC
6 A AC-12 480 V AC 50/60 Hz
6 A AC-12 690 V AC 50/60 Hz
2.5 A DC-12 24/48 V DC
0.3 A DC-12 250 V DC
Minimum load 100 mA at 24 V
Provided equipment 1 instruction sheet
Offer type Spare part
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 2.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 67.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 개월