Range of product
|
ComPacT NSX400...630 new generation
ComPact NSX400...630
|
Device short name
|
VigiPacT
|
Product or component type
|
Vigi add-on
|
Device application
|
Wiring
|
Range compatibility
|
ComPacT new generation ComPacT NSX400 new generation circuit breaker
ComPacT new generation ComPacT NSX630 new generation circuit breaker
ComPact ComPact NSX400 circuit breaker
ComPact ComPact NSX630 circuit breaker
|
Poles description
|
3P
|
[In] rated current
|
400 A
630 A
|
Earth-leakage protection class
|
Class A
Class AC
|
Residual earth-leakage sensitity adjustment type
|
Adjustable
|
Earth-leakage sensitivity
|
0.03 A for class A
0.1 A for class A
0.3 A for class A
0.5 A for class A
1 A for class A
3 A for class A
10 A for class AC
30 A for class AC
|
Residual earth-leakage time delay adjustment type
|
Adjustable
|
[Δt] residual earth-leakage time delay adjustment
|
0 ms
60 ms
150 ms
300 ms
500 ms
800 ms
1.2 s
4 s
|