Schneider-Electric
 
LVS04901 picture- Schneider-electric
LVS04901
Partition, PrismaSeT P, Form 3 horizontal partition
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Partition
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 3
Complementary
Installation description Cubicle - width 650 mm, depth 400 mm
Installation direction Horizontal
Quantity per set Set of 1
Height 2 mm
Net weight 2.58 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 34.8 cm
Package 1 Length 57.3 cm
Package 1 Weight 2.549 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 10.791 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 101.5 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 143.5 kg
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
Halogen content performance Halogen free plastic parts product