|
|
|
ZB4BP18
Head for non illuminated push button, Harmony XB4, white flush, 22mm, spring return, clear boot, unmarked
|
|
|
Main
Range of product
|
Harmony XB4
|
Product or component type
|
Head for non-illuminated push-button
|
Device short name
|
ZB4
|
Product compatibility
|
Not compatible with legend holder
|
Bezel material
|
Chromium plated metal
|
Mounting diameter
|
22.5 mm
|
Sale per indivisible quantity
|
1
|
Head type
|
Standard
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Spring return
|
Operator profile
|
White flush, unmarked
|
Operator additional information
|
Clear boot for insertion of protected legend within head
|
Cap/operator or lens colour
|
White
|
Complementary
CAD overall width
|
30 mm
|
CAD overall height
|
30 mm
|
CAD overall depth
|
37 mm
|
Mechanical durability
|
10000000 cycles
|
Electrical composition code
|
C3 for <6 contacts using single blocks in front mounting
C4 for <6 contacts using single and double blocks in front mounting
C14 for <2 contacts using single blocks in front mounting
|
Device presentation
|
Basic element
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Overvoltage category
|
Class I conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
|
IK degree of protection
|
IK06 conforming to IEC 50102
|
Standards
|
IEC 60947-5-4
UL 508
IEC 60947-5-5
CSA C22.2 No 14
IEC 60947-5-1
IEC 60947-1
JIS C8201-5-1
JIS C8201-1
|
Product certifications
|
BV
GL
LROS (Lloyds register of shipping)
CSA
UL listed
DNV
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.4 cm
|
Package 1 Width
|
5.4 cm
|
Package 1 Length
|
8.8 cm
|
Package 1 Weight
|
33 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
3.4 cm
|
Package 2 Width
|
8.8 cm
|
Package 2 Length
|
26.5 cm
|
Package 2 Weight
|
166 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
150
|
Package 3 Height
|
30 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
5.536 kg
|
Offer Sustainability
Contractual warranty
|
|