|
|
|
ZB4FK1333
Head for illuminated selector switch, Harmony XB4, metal, green handle, flush mounted, 30mm, universal LED, 3 positions
|
|
|
Main
Range of product
|
Harmony XB4
|
Product or component type
|
Head for illuminated selector switch
|
Product compatibility
|
Universal LED
|
Device short name
|
ZB4F
|
Bezel material
|
Chromium plated metal
|
Head type
|
Built-in-flush
|
Mounting diameter
|
30.5 mm
|
Sale per indivisible quantity
|
1
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Stay put
|
Operator profile
|
Green standard handle
|
Operator position information
|
3 positions +/- 45°
|
Complementary
CAD overall width
|
36.6 mm
|
CAD overall height
|
36.6 mm
|
CAD overall depth
|
47 mm
|
Net weight
|
0.078 kg
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
Mechanical durability
|
500000 cycles
|
Electrical composition code
|
M3 for <4 contacts using single blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
M4 for <4 contacts using single and double blocks in front mounting with integral LED
|
Device presentation
|
Basic element
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Overvoltage category
|
Class I conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69 conforming to IEC 60529
IP69K conforming to ISO 20653
Type 13 conforming to UL 50 E
Type 12 conforming to UL 50 E
Type 4 conforming to UL 50 E
Type 4X conforming to UL 50 E
|
IK degree of protection
|
IK04 conforming to IEC 50102
|
Standards
|
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-5-4
UL 508
EN/IEC 60947-1
JIS C8201-5-1
CE
JIS C8201-1
|
Product certifications
|
UL listed
CSA
CCC
EAC
|
Vibration resistance
|
5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
2 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.500 cm
|
Package 1 Width
|
5.200 cm
|
Package 1 Length
|
4.300 cm
|
Package 1 Weight
|
68.4 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
80
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
5.803 kg
|
Offer Sustainability
|
|